IESNA:LM-63-2002
[TEST]P1203525
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-840-U-RW
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]14749
TILT=NONE
52 -1 1 37 11 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1579.9 1579.9 1569.3 1564.1 1567.8 1585.2 1616.8 1654.4 1720.7 1809.6
1912.7 2038.5 2174.8 2336.7 2532.5 2756.1 2989.6 3201.2 3370.6 3500.9
3595 3618.4 3494.1 3208.7 2808.8 2205.7 1415 853.2 546 370.5
271.1 201.8 170.9 142.3 99.4 42.9 0
1579.9 1578.4 1568.6 1561.8 1568.6 1583.6 1613.8 1655.9 1723.7 1811.1
1922.5 2047.5 2184.6 2342.7 2541.5 2750.1 2986.6 3198.9 3367.6 3502.4
3599.5 3626.6 3510.7 3232.1 2836.7 2241.8 1453.4 870.5 555.7 373.5
287.7 202.6 161.9 132.5 94.9 44.4 0
1579.9 1579.9 1574.6 1572.4 1582.9 1607.7 1647.7 1700.4 1773.4 1866.8
1978.2 2104 2242.6 2401.5 2585.2 2799.8 3040.8 3272 3457.2 3598.8
3702.7 3750.9 3668.1 3415.8 3012.9 2452.7 1675.5 980.5 621.3 390.8
315.5 241 161.2 119.7 90.4 45.2 0
1579.9 1581.4 1581.4 1584.4 1605.5 1643.9 1701.1 1769.6 1855.5 1955.6
2069.4 2194.4 2335.9 2494.8 2673.3 2878.1 3116.1 3355.6 3574.7 3744.1
3863.9 3939.9 3933.9 3763 3391.7 2897 2200.4 1333.6 783.2 463.9
328.3 256 206.3 161.2 105.4 46.7 0
1579.9 1580.6 1586.7 1601 1631.8 1680 1753.8 1838.9 1934.6 2038.5
2154.5 2281 2416.5 2569.4 2738.8 2932.3 3145.5 3390.9 3644 3865.4
4029.5 4135 4199.7 4185.4 3983.6 3557.4 2988.8 2184.6 1235 698.8
396.9 283.1 213.1 145.3 82.8 34.6 0
1579.9 1580.6 1595.7 1623.6 1663.5 1719.9 1800.5 1891.6 1994.8 2104.8
2217.7 2335.9 2464.7 2607.8 2770.4 2951.9 3157.5 3377.4 3621.4 3873.6
4102.6 4274.3 4387.2 4464.8 4493.4 4360.1 3952 3336.7 2434.6 1383.3
691.3 368.2 229.7 140.8 70.8 24.9 0
1579.9 1584.4 1607 1645.4 1694.3 1756.1 1829.9 1919.5 2017.4 2119.8
2224.5 2335.2 2454.2 2585.9 2733.5 2901.5 3083 3283.3 3494.9 3711
3931.6 4156 4353.3 4506.2 4613.9 4705.8 4734.4 4491.9 3891 2869.8
1644.6 695.8 311 134.8 64.8 24.9 0
1579.9 1586.7 1615.3 1668 1732.7 1798.3 1869.8 1939.8 2009.9 2088.9
2177.8 2272.7 2379.6 2494.1 2625.1 2772.7 2942.1 3122.1 3320.9 3523.5
3731.3 3930.9 4133.4 4327.7 4516.7 4687.7 4854.1 5038.6 5073.2 4592.8
3226.8 1801.3 622 253 118.2 33.1 0
1579.9 1591.2 1625.8 1686.1 1758.4 1826.1 1902.2 1964.7 2016.6 2070.1
2131.1 2204.2 2281.7 2372.1 2488.1 2620.6 2773.5 2950.4 3129.6 3326.9
3531 3724.5 3919.6 4114.6 4293.8 4455 4625.2 4824 5065 5215.6
4395.5 2729 977.4 311 131 33.1 0
1579.9 1590.4 1628.1 1692.1 1764.4 1840.4 1920.3 1980.5 2028.7 2078.4
2133.4 2186.8 2249.3 2335.2 2446.6 2571.6 2720.7 2890.2 3067.1 3256.2
3451.2 3648.5 3841.3 4039.3 4220.8 4363.9 4497.9 4665.8 4838.3 5060.4
4463.3 2865.3 592.6 152.9 64.8 25.6 0
1579.9 1589.7 1628.1 1693.6 1770.4 1846.5 1927 1988 2037.7 2084.4
2137.1 2192.1 2253.1 2344.2 2452.7 2580.7 2738.1 2905.2 3081.4 3277.2
3475.3 3668.1 3863.1 4056.6 4236.6 4374.4 4513.7 4677.9 4836.8 5036.3
4299.1 2555.8 448.1 130.3 57.2 18.8 0
